IESNA:LM-63-2002
[TEST]P1378537
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-830-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 80CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (130) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30711.6
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4511.4 4320.8 4080.8 3770.1 3515.9 3332.4 3297.1 3417.1 3741.9 4193.7 4843.2 5499.8 6234.1 6989.5 7533.2 8027.4 8274.5 8458.0 
8669.8 8888.7 9164.0 9234.6 9107.6 9397.0 10011.3 11388.0 13251.9 14918.0 15560.5 13950.8 9644.1 3784.2 1270.8 458.9 
155.3 14.1 0.0 
4511.4 4313.7 4087.8 3784.2 3494.8 3332.4 3311.2 3403.0 3713.6 4207.8 4779.7 5464.5 6234.1 6947.2 7547.3 8041.5 8239.2 8458.0 
8578.1 8909.9 9192.3 9248.8 9213.5 9439.4 9983.0 11246.8 13209.5 14974.5 15673.5 14155.6 9855.9 4334.9 1440.3 515.4 
169.4 14.1 0.0 
4511.4 4349.0 4080.8 3812.5 3558.3 3367.7 3325.3 3388.9 3692.4 4123.1 4695.0 5330.4 6015.2 6735.4 7349.6 7921.5 8203.9 8401.6 
8578.1 8853.4 9192.3 9460.6 9594.7 9792.4 10293.7 11359.7 13138.9 14932.2 16421.9 15504.0 11903.4 5676.3 2111.0 903.7 
211.8 14.1 0.0 
4511.4 4334.9 4151.4 3890.1 3643.0 3445.3 3353.6 3403.0 3586.5 3946.6 4483.2 5033.9 5683.4 6248.2 6918.9 7497.9 8048.5 8472.2 
8641.6 8931.1 9361.7 9651.2 9961.8 10208.9 10759.6 11783.4 13583.7 16118.3 18681.1 19959.0 16739.6 9340.5 3685.4 1390.8 
430.7 21.2 0.0 
4511.4 4363.2 4151.4 3939.6 3713.6 3523.0 3424.2 3431.2 3565.4 3861.9 4306.7 4836.2 5422.2 5987.0 6544.7 7166.0 7857.9 8472.2 
8818.1 9178.2 9637.1 10053.6 10540.8 11013.8 11691.6 12828.3 15016.9 18525.8 21928.8 23630.2 18384.6 11268.0 4998.6 2280.4 
557.8 21.2 0.0 
4511.4 4349.0 4158.4 3974.9 3748.9 3579.5 3452.4 3445.3 3579.5 3854.8 4243.1 4744.4 5252.7 5817.5 6382.4 7003.6 7730.8 8387.4 8874.6 
9425.3 9926.5 10449.0 11013.8 11621.0 12475.2 13894.3 15927.6 19358.9 22896.0 23058.4 17445.6 11056.2 5281.0 2294.5 600.1 21.2 
0.0 
4511.4 4349.0 4214.9 4080.8 3925.4 3777.2 3643.0 3586.5 3636.0 3784.2 4094.9 4476.1 4935.0 5393.9 6001.1 6573.0 7286.1 8041.5 8902.8 
9792.4 10830.2 11868.1 12856.5 13830.8 14882.7 15962.9 17311.4 18744.6 19394.2 16259.5 9983.0 4730.3 1722.7 557.8 155.3 21.2 0.0 
4511.4 4391.4 4327.9 4200.8 4116.1 4010.2 3932.5 3868.9 3847.8 3925.4 4087.8 4342.0 4680.9 5132.7 5704.6 6368.2 7017.8 7801.4 8676.9 
9587.7 10618.4 11564.5 12475.2 13287.2 13979.1 14543.9 14423.8 13555.4 11345.6 7829.7 3374.7 1164.9 593.1 317.7 120.0 28.2 0.0 
4511.4 4426.7 4412.6 4342.0 4306.7 4264.3 4214.9 4186.7 4193.7 4236.1 4327.9 4462.0 4687.9 5048.0 5514.0 6078.8 6763.6 7547.3 8443.9 
9333.5 10194.8 11112.6 11783.4 12249.3 12637.6 12397.6 11197.4 9277.0 6424.7 3388.9 1750.9 974.3 564.8 345.9 141.2 28.2 0.0 
4511.4 4476.1 4469.1 4447.9 4483.2 4483.2 4546.7 4553.8 4652.6 4730.3 4871.5 5040.9 5266.9 5584.6 6029.3 6664.8 7349.6 8302.7 9248.8 
10371.3 11642.1 12800.0 13682.5 14409.7 14529.7 13343.6 11260.9 8034.4 4342.0 2287.5 1334.4 811.9 494.2 296.5 127.1 21.2 0.0 
4511.4 4511.4 4504.4 4575.0 4589.1 4680.9 4744.4 4779.7 4928.0 5055.1 5238.6 5450.4 5754.0 6170.6 6700.1 7335.5 8027.4 8761.6 
9559.4 10463.1 11458.6 12327.0 13011.8 13287.2 12743.5 10907.9 8768.7 5641.0 2774.6 1546.2 953.1 621.3 388.3 204.7 91.8 21.2 0.0 
4511.4 4518.5 4560.8 4617.3 4695.0 4751.5 4786.8 4878.5 4984.4 5090.4 5245.7 5415.1 5655.2 6008.2 6410.6 6834.2 7384.9 7942.6 8563.9 
9199.3 9912.4 10547.8 10978.5 11006.7 10329.0 8811.0 7010.7 4709.1 2245.1 1249.6 797.8 494.2 317.7 169.4 63.5 14.1 0.0 
4511.4 4539.7 4596.1 4666.7 4737.3 4793.8 4857.4 4913.8 4956.2 5040.9 5125.7 5266.9 5415.1 5619.9 5874.0 6107.0 6368.2 6671.8 6982.5 
7307.2 7624.9 7737.9 7547.3 6989.5 6071.7 4857.4 3713.6 2562.8 1489.7 953.1 677.8 466.0 310.6 176.5 63.5 14.1 0.0 
4511.4 4553.8 4624.4 4687.9 4758.5 4793.8 4807.9 4793.8 4751.5 4709.1 4695.0 4702.0 4666.7 4638.5 4532.6 4419.6 4250.2 4052.5 3847.8 
3565.4 3184.1 2781.7 2435.7 2103.9 1835.6 1581.5 1405.0 1214.3 1044.9 903.7 720.1 550.7 395.4 240.0 91.8 14.1 0.0 
4511.4 4582.0 4666.7 4730.3 4772.6 4744.4 4730.3 4659.7 4582.0 4518.5 4419.6 4271.4 4101.9 3967.8 3861.9 3741.9 3579.5 3353.6 3085.3 
2845.2 2541.6 2301.6 2089.8 1913.3 1758.0 1588.5 1440.3 1284.9 1129.6 967.2 797.8 621.3 402.4 254.2 113.0 21.2 0.0 
4511.4 4617.3 4695.0 4737.3 4730.3 4695.0 4631.4 4553.8 4462.0 4327.9 4172.5 4017.2 3883.1 3812.5 3741.9 3628.9 3473.6 3268.8 3042.9 
2824.1 2640.5 2499.3 2393.4 2223.9 2040.4 1863.9 1637.9 1419.1 1214.3 1016.7 826.0 642.5 437.7 247.1 120.0 21.2 0.0 
4511.4 4624.4 4730.3 4716.2 4695.0 4638.5 4553.8 4447.9 4320.8 4229.0 4101.9 3996.0 3918.4 3812.5 3713.6 3558.3 3360.6 3198.2 3028.8 
2915.8 2852.3 2859.4 2809.9 2668.7 2485.2 2238.1 1998.0 1750.9 1482.6 1242.6 981.4 804.9 614.2 374.2 190.6 42.4 0.0 
4511.4 4652.6 4723.2 4687.9 4638.5 4589.1 4476.1 4363.2 4250.2 4165.5 4109.0 4045.5 3946.6 3784.2 3600.7 3395.9 3177.1 2993.5 2852.3 
2781.7 2802.9 2824.1 2795.8 2711.1 2555.8 2372.2 2202.8 2033.3 1786.2 1510.9 1306.1 1073.1 854.3 586.0 310.6 56.5 0.0 
4511.4 4659.7 4702.0 4680.9 4603.2 4518.5 4412.6 4313.7 4236.1 4207.8 4165.5 4066.6 3939.6 3699.5 3459.5 3177.1 2937.0 2760.5 2668.7 
2626.4 2633.4 2591.1 2527.5 2400.4 2223.9 2075.7 1927.4 1772.1 1553.2 1405.0 1256.7 1066.1 819.0 578.9 317.7 63.5 0.0 
4511.4 4645.6 4702.0 4610.3 4575.0 4497.3 4384.3 4278.4 4222.0 4214.9 4179.6 4087.8 3847.8 3607.7 3290.0 3007.6 2767.6 2598.1 2527.5 
2506.3 2428.7 2322.8 2216.9 2054.5 1906.2 1758.0 1609.7 1426.1 1277.9 1143.7 1030.8 861.3 649.5 480.1 261.2 70.6 0.0 
4511.4 4659.7 4666.7 4610.3 4546.7 4462.0 4377.3 4271.4 4264.3 4243.1 4179.6 4066.6 3826.6 3523.0 3191.2 2908.8 2689.9 2548.7 2456.9 
2393.4 2252.2 2111.0 1991.0 1863.9 1701.5 1560.3 1419.1 1270.8 1150.8 1094.3 1059.0 847.2 593.1 416.5 197.7 35.3 0.0 
4511.4 4645.6 4723.2 4624.4 4553.8 4462.0 4405.5 4327.9 4264.3 4271.4 4193.7 4073.7 3840.7 3551.2 3198.2 2894.7 2732.3 2576.9 2449.9 
2386.3 2223.9 2082.7 1962.7 1842.7 1687.4 1539.1 1390.8 1249.6 1143.7 1087.3 1059.0 748.4 557.8 395.4 204.7 21.2 0.0 
